??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136921
Description
FB-SCEZ-100-SHCR
Weight
1.26 lbs
A
1.34 Inch
B
4.69 Inch
C
1.37 Inch
D
1.63 Inch
E
1.81 Inch
Bolt Diameter
3/8
G
1.13 Inch
H
0.38 Inch
M
3.38 Inch
J
2.63 Inch
K
0.98 Inch
L
1.32 Inch
M
2.50 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.